How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 5.12 |
| C: | 14 in | I: | 7.5 in |
| BF: | 0.53 | AD: | 8.85 |
| AE1: | 0.97 | BE1: | 0.5 in |
| AE2: | 0.68 | AG: | 10.5 |
| AK: | 8.5 | LQ1: | 8.61 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | RQ: | 7.98 in |
| BD: | 9 | F: | 5.81 |
| B: | 13 | T: | 2.188 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ252 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 19.402 | Thrust Rating - output shaft: | 2449 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

