How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AD: | 8.85 |
| I: | 7.5 in | T: | 2.188 |
| AK: | 8.5 | C: | 14 in |
| F: | 5.81 | AE1: | 0.97 |
| AG: | 10.5 | V: | 4.26 in |
| D: | 5.12 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| B: | 13 | RQ: | 7.98 in |
| AJ: | 7.25 | G: | 2.91 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 10:1 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 19.402 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 2449 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

