How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| AG: | 10.5 | C: | 14 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | B: | 13 |
| AD: | 8.85 | AE1: | 0.97 |
| AE2: | 0.68 | T: | 2.188 |
| G: | 2.91 | RQ: | 7.98 in |
| AJ: | 7.25 | F: | 5.81 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 19.402 | Ratio: | 10:1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

