How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| C: | 14 in | BF: | 0.53 |
| AE1: | 0.97 | B: | 13 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 5.12 | LQ1: | 8.61 in |
| I: | 7.5 in | AK: | 8.5 |
| F: | 5.81 | AG: | 10.5 |
| BD: | 9 | G: | 2.91 |
| RQ: | 7.98 in | T: | 2.188 |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 19.402 | Thrust Rating - output shaft: | 2449 |
| Bore Code: | 35 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output RPM: | 175 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

