How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 2.188 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| BD: | 9 | F: | 5.81 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| AG: | 10.5 | D: | 5.12 |
| C: | 14 in | AE1: | 0.97 |
| AK: | 8.5 | G: | 2.91 |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 4.26 in | I: | 7.5 in |
| AD: | 8.85 | B: | 13 |
Technical Specifications
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.188 in | Thrust Rating - output shaft: | 2449 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ252 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.402 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

