How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| C: | 14 in | AE2: | 0.68 |
| G: | 2.91 | AE1: | 0.97 |
| BF: | 0.53 | I: | 7.5 in |
| BE1: | 0.5 in | B: | 13 |
| LQ1: | 8.61 in | T: | 2.188 |
| V: | 4.26 in | RQ: | 7.98 in |
| BD: | 9 | F: | 5.81 |
| AD: | 8.85 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2449 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Bore Code: | 35 | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 19.402 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

