Grove Gear HMQ252-10-2-2.188-250TC-L1
Part #:HMQ252-10-2-2.188-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 9.17 in |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | I: | 7.5 in |
| AE2: | 0.68 | AG: | 10.5 |
| AJ: | 7.25 | AD: | 8.85 |
| F: | 5.81 | D: | 5.12 |
| RQ: | 8.54 in | BE1: | 0.5 in |
| B: | 13 | AE1: | 0.97 |
| C: | 14 in | G: | 2.91 |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 35 | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 19.402 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

