Grove Gear HMQ252-10-2-2.188-250TC-L3
Part #:HMQ252-10-2-2.188-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | G: | 2.91 |
| T: | 2.188 | B: | 13 |
| AD: | 8.85 | F: | 5.81 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| BF: | 0.53 | AE1: | 0.97 |
| AE2: | 0.68 | I: | 7.5 in |
| V: | 4.26 in | C: | 14 in |
| RQ: | 8.54 in | D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 19.402 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2449 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ252 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

