How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| I: | 7.5 in | V: | 4.26 in |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.68 | AE1: | 0.97 |
| AD: | 8.85 | BE: | 0.38 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| B: | 13 | RQ: | 7.35 in |
| T: | 2.188 | D: | 5.12 |
| LQ: | 7.85 in | C: | 14 in |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2449 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.402 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

