How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | C: | 14 in |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| I: | 7.5 in | RQ: | 7.35 in |
| AE2: | 0.68 | AJ: | 5.88 |
| AD: | 8.85 | T: | 2.188 |
| D: | 5.12 | B: | 13 |
| V: | 4.26 in | G: | 2.91 |
| AE1: | 0.97 | F: | 5.81 |
Technical Specifications
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2449 |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 19.402 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 10:1 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

