How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | T: | 2.25 |
| BE: | 0.38 in | C: | 14 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | G: | 2.91 |
| F: | 5.81 | B: | 13 |
| AJ: | 5.88 | LQ: | 7.85 in |
| RQ: | 7.35 in | BF: | 0.41 |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 10.5 | D: | 5.12 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 19.402 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2449 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Assembly: | HMQ-2 |
| Service Factor: | 1 | Output Diameter (in): | 2.25 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 36 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

