How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| B: | 13 | BD: | 9 |
| AE1: | 0.97 | G: | 2.91 |
| V: | 4.26 in | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| I: | 7.5 in | F: | 5.81 |
| AJ: | 7.25 | D: | 5.12 |
| RQ: | 7.98 in | AE2: | 0.68 |
| T: | 2.25 | LQ1: | 8.61 in |
| C: | 14 in | AG: | 10.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.25 in |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 36 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2449 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.402 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

