How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BD: | 9 |
| T: | 2.25 | I: | 7.5 in |
| AJ: | 7.25 | B: | 13 |
| AG: | 10.5 | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 8.61 in | D: | 5.12 |
| RQ: | 7.98 in | AE2: | 0.68 |
| G: | 2.91 | F: | 5.81 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| C: | 14 in | V: | 4.26 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.402 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 10:1 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 36 | Ratio Range: | 10:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

