How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | G: | 2.91 |
| AK: | 8.5 | B: | 13 |
| AD: | 8.85 | I: | 7.5 in |
| D: | 5.12 | AJ: | 7.25 |
| C: | 14 in | AG: | 10.5 |
| BF: | 0.53 | AE2: | 0.68 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| T: | 2.25 | BE1: | 0.5 in |
| V: | 4.26 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Model Code: | HMQ252 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2449 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.25 in | Input HP @ 1750 RPM: | 19.402 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-2 | Bore Code: | 36 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

