How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AD: | 8.85 |
| AG: | 10.5 | B: | 13 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2.91 | AE2: | 0.68 |
| F: | 5.81 | C: | 14 in |
| V: | 4.26 in | AJ: | 7.25 |
| I: | 7.5 in | T: | 2.25 |
| BF: | 0.53 | RQ: | 7.98 in |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Thrust Rating - output shaft: | 2449 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output RPM: | 175 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 19.402 | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

