Grove Gear HMQ252-10-2-2.250-250TC
Part #:HMQ252-10-2-2.250-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | V: | 4.26 in |
| AD: | 8.85 | B: | 13 |
| AE2: | 0.68 | AJ: | 7.25 |
| F: | 5.81 | RQ: | 8.54 in |
| AK: | 8.5 | I: | 7.5 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BF: | 0.53 |
| D: | 5.12 | G: | 2.91 |
| BD: | 9 | T: | 2.25 |
| C: | 14 in | AE1: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.25 in |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 19.402 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Ratio: | 10:1 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

