How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BE: | 0.38 in |
| V: | 4.26 in | C: | 14 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | RQ: | 7.35 in |
| T: | 2.25 | AG: | 10.5 |
| D: | 5.12 | AE1: | 0.97 |
| G: | 2.91 | LQ: | 7.85 in |
| AK: | 4.5 | BD: | 5.88 |
| AD: | 8.85 | I: | 7.5 in |
| F: | 5.81 | BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 19.402 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2449 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.25 in |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

