How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | B: | 13 |
| AJ: | 5.88 | AE2: | 0.68 |
| AE1: | 0.97 | V: | 4.26 in |
| F: | 5.81 | BF: | 0.41 |
| AG: | 10.5 | AK: | 4.5 |
| C: | 14 in | RQ: | 7.35 in |
| I: | 7.5 in | T: | 2.438 |
| AD: | 8.85 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2449 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.402 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

