How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AK: | 4.5 | T: | 2.438 |
| AE2: | 0.68 | I: | 7.5 in |
| AG: | 10.5 | G: | 2.91 |
| RQ: | 7.35 in | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| AD: | 8.85 | B: | 13 |
| F: | 5.81 | AJ: | 5.88 |
| D: | 5.12 | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 19.402 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 39 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.438 in |
| Thrust Rating - output shaft: | 2449 | Model Code: | HMQ252 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

