Grove Gear HMQ252-10-2-2.438-180TC
Part #:HMQ252-10-2-2.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 5.12 |
| AG: | 10.5 | RQ: | 7.98 in |
| AK: | 8.5 | BF: | 0.53 |
| AD: | 8.85 | AE2: | 0.68 |
| BE1: | 0.5 in | AE1: | 0.97 |
| T: | 2.438 | LQ1: | 8.61 in |
| I: | 7.5 in | F: | 5.81 |
| G: | 2.91 | C: | 14 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BD: | 9 | B: | 13 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Bore Code: | 39 | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2449 | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 19.402 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

