Grove Gear HMQ252-10-2-2.438-180TC-L4
Part #:HMQ252-10-2-2.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.68 |
| F: | 5.81 | I: | 7.5 in |
| G: | 2.91 | D: | 5.12 |
| AK: | 8.5 | AE1: | 0.97 |
| C: | 14 in | V: | 4.26 in |
| BD: | 9 | T: | 2.438 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AG: | 10.5 | BF: | 0.53 |
| B: | 13 | RQ: | 7.98 in |
Technical Specifications
| Output RPM: | 175 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 19.402 | Ratio Range: | 10:1 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2449 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Bore Code: | 39 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

