Grove Gear HMQ252-10-2-2.438-210TC-L1
Part #:HMQ252-10-2-2.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | V: | 4.26 in |
| AG: | 10.5 | BE1: | 0.5 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 7.5 in | AE1: | 0.97 |
| T: | 2.438 | LQ1: | 8.61 in |
| B: | 13 | BD: | 9 |
| C: | 14 in | AD: | 8.85 |
| RQ: | 7.98 in | BF: | 0.53 |
| AE2: | 0.68 | F: | 5.81 |
Technical Specifications
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.402 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2449 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

