Grove Gear HMQ252-10-2-2.438-210TC-L3
Part #:HMQ252-10-2-2.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 5.12 |
| AE1: | 0.97 | BD: | 9 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| T: | 2.438 | AE2: | 0.68 |
| AK: | 8.5 | F: | 5.81 |
| V: | 4.26 in | G: | 2.91 |
| B: | 13 | AJ: | 7.25 |
| LQ1: | 8.61 in | AG: | 10.5 |
| C: | 14 in | AD: | 8.85 |
| BE1: | 0.5 in | I: | 7.5 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Input HP @ 1750 RPM: | 19.402 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Diameter (in): | 2.438 in | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 39 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

