Grove Gear HMQ252-10-2-2.438-210TC-L4
Part #:HMQ252-10-2-2.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| I: | 7.5 in | RQ: | 7.98 in |
| BE1: | 0.5 in | C: | 14 in |
| F: | 5.81 | V: | 4.26 in |
| AE2: | 0.68 | AJ: | 7.25 |
| LQ1: | 8.61 in | BF: | 0.53 |
| AD: | 8.85 | B: | 13 |
| D: | 5.12 | BD: | 9 |
| T: | 2.438 | AG: | 10.5 |
Technical Specifications
| Assembly: | HMQ-2 | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2449 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.402 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Bore Code: | 39 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

