Grove Gear HMQ252-10-2-2.438-250TC-L1
Part #:HMQ252-10-2-2.438-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 5.12 |
| AJ: | 7.25 | G: | 2.91 |
| AG: | 10.5 | I: | 7.5 in |
| LQ1: | 9.17 in | AD: | 8.85 |
| BF: | 0.53 | AE1: | 0.97 |
| BE1: | 0.5 in | B: | 13 |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.68 | T: | 2.438 |
| F: | 5.81 | C: | 14 in |
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Bore Code: | 39 | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.402 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 2449 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

