Grove Gear HMQ252-10-2-2.438-250TC-L2
Part #:HMQ252-10-2-2.438-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | BD: | 9 |
| V: | 4.26 in | BF: | 0.53 |
| RQ: | 8.54 in | AK: | 8.5 |
| C: | 14 in | AG: | 10.5 |
| AE1: | 0.97 | AD: | 8.85 |
| T: | 2.438 | B: | 13 |
| AJ: | 7.25 | AE2: | 0.68 |
| F: | 5.81 | LQ1: | 9.17 in |
| BE1: | 0.5 in | D: | 5.12 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 19.402 | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 2449 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

