Grove Gear HMQ252-10-2-2.438-250TC-L9
Part #:HMQ252-10-2-2.438-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | F: | 5.81 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 2.438 | D: | 5.12 |
| AK: | 8.5 | G: | 2.91 |
| RQ: | 8.54 in | AG: | 10.5 |
| B: | 13 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | V: | 4.26 in |
| I: | 7.5 in | AE1: | 0.97 |
| AD: | 8.85 | C: | 14 in |
| AE2: | 0.68 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Bore Code: | 39 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 10:1 | Model Code: | HMQ252 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2449 |
| Input HP @ 1750 RPM: | 19.402 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

