How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.41 |
| BD: | 5.88 | C: | 14 in |
| V: | 4.26 in | D: | 5.12 |
| RQ: | 7.35 in | BE: | 0.38 in |
| AE1: | 0.97 | AK: | 4.5 |
| B: | 13 | Center Distance (in): | 5.25 in |
| T: | 2.5 | AG: | 10.5 |
| F: | 5.81 | AD: | 8.85 |
| I: | 7.5 in | LQ: | 7.85 in |
| AE2: | 0.68 | AJ: | 5.88 |
Technical Specifications
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2449 |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 40 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.402 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

