How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AE1: | 0.97 |
| V: | 4.26 in | C: | 14 in |
| AJ: | 5.88 | B: | 13 |
| AE2: | 0.68 | AG: | 10.5 |
| LQ: | 7.85 in | G: | 2.91 |
| BE: | 0.38 in | RQ: | 7.35 in |
| BD: | 5.88 | T: | 2.5 |
| D: | 5.12 | AD: | 8.85 |
| AK: | 4.5 | F: | 5.81 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.402 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2449 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

