How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| RQ: | 7.98 in | C: | 14 in |
| B: | 13 | BE1: | 0.5 in |
| V: | 4.26 in | AD: | 8.85 |
| BD: | 9 | F: | 5.81 |
| AG: | 10.5 | AE2: | 0.68 |
| AE1: | 0.97 | I: | 7.5 in |
| T: | 2.5 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| G: | 2.91 | AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2449 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 175 | Bore Code: | 40 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.402 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

