How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| C: | 14 in | D: | 5.12 |
| LQ1: | 8.61 in | AD: | 8.85 |
| AE1: | 0.97 | F: | 5.81 |
| AK: | 8.5 | AG: | 10.5 |
| AE2: | 0.68 | G: | 2.91 |
| T: | 2.5 | BF: | 0.53 |
| AJ: | 7.25 | B: | 13 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| RQ: | 7.98 in | BD: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.402 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 2449 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Bore Code: | 40 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

