How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AG: | 10.5 |
| V: | 4.26 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | D: | 5.12 |
| RQ: | 7.98 in | BF: | 0.53 |
| I: | 7.5 in | AE1: | 0.97 |
| AE2: | 0.68 | T: | 2.5 |
| B: | 13 | AD: | 8.85 |
| F: | 5.81 | C: | 14 in |
Technical Specifications
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.402 | Center Distance (in): | 5.25 |
| Bore Code: | 40 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 2449 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Ratio: | 10:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

