How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | F: | 5.81 |
| I: | 7.5 in | C: | 14 in |
| AK: | 8.5 | AE1: | 0.97 |
| B: | 13 | V: | 4.26 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.68 |
| RQ: | 7.98 in | D: | 5.12 |
| AJ: | 7.25 | AG: | 10.5 |
| BF: | 0.53 | T: | 2.5 |
| G: | 2.91 | AD: | 8.85 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.402 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2449 | Ratio: | 10:1 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ252 | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

