How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | F: | 5.81 |
| AJ: | 7.25 | AD: | 8.85 |
| RQ: | 8.54 in | D: | 5.12 |
| AK: | 8.5 | AG: | 10.5 |
| B: | 13 | LQ1: | 9.17 in |
| I: | 7.5 in | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| V: | 4.26 in | BD: | 9 |
| BF: | 0.53 | T: | 2.5 |
| BE1: | 0.5 in | C: | 14 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 19.402 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output RPM: | 175 |
| Ratio: | 10:1 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2449 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

