How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.68 |
| BD: | 9 | BF: | 0.53 |
| I: | 7.5 in | F: | 5.81 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| V: | 4.26 in | D: | 5.12 |
| AG: | 10.5 | B: | 13 |
| Center Distance (in): | 5.25 in | T: | 2.5 |
| RQ: | 8.54 in | AD: | 8.85 |
| AE1: | 0.97 | AK: | 8.5 |
| C: | 14 in | G: | 2.91 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Motor Frame Size: | 250TC | Output RPM: | 175 |
| Input Bore (C Face): | 1.625 | Bore Code: | 40 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.402 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

