How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | I: | 7.5 in |
| BF: | 0.41 | AG: | 10.5 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| T: | 2.5 | LQ: | 7.85 in |
| AD: | 8.85 | D: | 5.12 |
| AK: | 4.5 | RQ: | 7.35 in |
| B: | 13 | BE: | 0.38 in |
| AE1: | 0.97 | G: | 2.91 |
| BD: | 5.88 | AE2: | 0.68 |
| V: | 4.26 in | AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ252 | Bore Code: | 40 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 10:1 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2449 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 19.402 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

