How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | AK: | 4.5 |
| AE2: | 0.68 | LQ: | 7.85 in |
| I: | 7.5 in | BE: | 0.38 in |
| C: | 14 in | AD: | 8.85 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | V: | 4.26 in |
| D: | 5.12 | RQ: | 7.35 in |
| BF: | 0.41 | AJ: | 5.88 |
| B: | 13 | G: | 2.91 |
| AG: | 10.5 | F: | 5.81 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2449 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 19.402 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Bore Code: | 40 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

