How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE: | 0.38 in |
| AD: | 8.85 | D: | 5.12 |
| T: | 2.688 | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.68 |
| V: | 4.26 in | C: | 14 in |
| G: | 2.91 | AK: | 4.5 |
| AG: | 10.5 | B: | 13 |
| RQ: | 7.35 in | BF: | 0.41 |
| F: | 5.81 | AE1: | 0.97 |
Technical Specifications
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2449 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 19.402 | Assembly: | HMQ-2 |
| Bore Code: | 43 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

