How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 7.98 in |
| C: | 14 in | BF: | 0.53 |
| LQ1: | 8.61 in | G: | 2.91 |
| BD: | 9 | AJ: | 7.25 |
| V: | 4.26 in | AG: | 10.5 |
| F: | 5.81 | B: | 13 |
| T: | 2.688 | I: | 7.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| D: | 5.12 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2449 |
| Bore Code: | 43 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.402 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

