How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| D: | 5.12 | BD: | 9 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| AK: | 8.5 | F: | 5.81 |
| G: | 2.91 | I: | 7.5 in |
| C: | 14 in | BE1: | 0.5 in |
| B: | 13 | AG: | 10.5 |
| V: | 4.26 in | T: | 2.688 |
| AD: | 8.85 | AE1: | 0.97 |
| RQ: | 7.98 in | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 19.402 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio Range: | 10:1 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Bore Code: | 43 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

