How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BD: | 9 |
| AE2: | 0.68 | AE1: | 0.97 |
| B: | 13 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| AG: | 10.5 | D: | 5.12 |
| I: | 7.5 in | F: | 5.81 |
| V: | 4.26 in | T: | 2.688 |
| RQ: | 7.98 in | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AD: | 8.85 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output RPM: | 175 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2449 |
| Assembly: | HMQ-2 | Output Key: | 5/8 X 4.00 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.402 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

