How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| T: | 2.688 | AG: | 10.5 |
| LQ1: | 8.61 in | BD: | 9 |
| AE1: | 0.97 | AD: | 8.85 |
| D: | 5.12 | RQ: | 7.98 in |
| AJ: | 7.25 | V: | 4.26 in |
| AE2: | 0.68 | G: | 2.91 |
| AK: | 8.5 | F: | 5.81 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Service Factor: | 1 | Bore Code: | 43 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 175 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 2449 |
| Output Key: | 5/8 X 4.00 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.402 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

