How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | B: | 13 |
| AE2: | 0.68 | BF: | 0.53 |
| AJ: | 7.25 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AG: | 10.5 | G: | 2.91 |
| AE1: | 0.97 | BE1: | 0.5 in |
| RQ: | 7.98 in | BD: | 9 |
| AK: | 8.5 | I: | 7.5 in |
| D: | 5.12 | T: | 2.688 |
| C: | 14 in | F: | 5.81 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2.688 in | Ratio Range: | 10:1 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.402 |
| Output Shaft Direction: | 2 | Bore Code: | 43 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2449 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

