How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | D: | 5.12 |
| T: | 2.688 | LQ: | 7.85 in |
| AD: | 8.85 | AE1: | 0.97 |
| G: | 2.91 | AK: | 4.5 |
| I: | 7.5 in | BF: | 0.41 |
| AE2: | 0.68 | V: | 4.26 in |
| AG: | 10.5 | C: | 14 in |
| BE: | 0.38 in | F: | 5.81 |
| BD: | 5.88 | B: | 13 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2449 | Input HP @ 1750 RPM: | 19.402 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Bore Code: | 43 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

