Grove Gear HMQ252-10-2-2.938-140TC-L4
Part #:HMQ252-10-2-2.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 7.5 in |
| AJ: | 5.88 | B: | 13 |
| D: | 5.12 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| T: | 2.938 | RQ: | 7.35 in |
| F: | 5.81 | AG: | 10.5 |
| BF: | 0.41 | BD: | 5.88 |
| AD: | 8.85 | C: | 14 in |
| G: | 2.91 | LQ: | 7.85 in |
| AE2: | 0.68 | AE1: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 19.402 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

