Grove Gear HMQ252-10-2-2.938-140TC-L9
Part #:HMQ252-10-2-2.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 8.85 | C: | 14 in |
| F: | 5.81 | G: | 2.91 |
| T: | 2.938 | BE: | 0.38 in |
| B: | 13 | RQ: | 7.35 in |
| AK: | 4.5 | I: | 7.5 in |
| LQ: | 7.85 in | D: | 5.12 |
| AE2: | 0.68 | AG: | 10.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2449 |
| Output Diameter (in): | 2.938 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.402 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

