How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | B: | 13 |
| RQ: | 7.98 in | BD: | 9 |
| T: | 2.938 | V: | 4.26 in |
| F: | 5.81 | AD: | 8.85 |
| I: | 7.5 in | AE2: | 0.68 |
| AK: | 8.5 | AE1: | 0.97 |
| BE1: | 0.5 in | D: | 5.12 |
| C: | 14 in | LQ1: | 8.61 in |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.938 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 47 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.402 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

