How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AE1: | 0.97 |
| BD: | 9 | B: | 13 |
| LQ1: | 8.61 in | V: | 4.26 in |
| C: | 14 in | D: | 5.12 |
| AD: | 8.85 | RQ: | 7.98 in |
| G: | 2.91 | BE1: | 0.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.68 |
| AK: | 8.5 | F: | 5.81 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2449 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 19.402 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

