Grove Gear HMQ252-10-2-2.938-210TC-L3
Part #:HMQ252-10-2-2.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | RQ: | 7.98 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AE1: | 0.97 | B: | 13 |
| AE2: | 0.68 | V: | 4.26 in |
| AD: | 8.85 | F: | 5.81 |
| AG: | 10.5 | BF: | 0.53 |
| I: | 7.5 in | T: | 2.938 |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| G: | 2.91 | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2449 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.402 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.938 in | Output RPM: | 175 |
| Input Style: | C-Face Quill | Bore Code: | 47 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

