Grove Gear HMQ252-10-2-2.938-210TC-L4
Part #:HMQ252-10-2-2.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AG: | 10.5 |
| V: | 4.26 in | F: | 5.81 |
| B: | 13 | AD: | 8.85 |
| AK: | 8.5 | G: | 2.91 |
| AJ: | 7.25 | AE1: | 0.97 |
| D: | 5.12 | BF: | 0.53 |
| BE1: | 0.5 in | C: | 14 in |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | I: | 7.5 in |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 19.402 |
| Thrust Rating - output shaft: | 2449 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Model Code: | HMQ252 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.938 in | Output RPM: | 175 |
| Bore Code: | 47 | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

